Category 6A Cross-Connect System
The 10GX REVConnect Wall-Mount System is a high-density, flexible cross-connect system that meets Category 6A performance when using 10GXS Cable terminated with REVConnect Cores as jumpers between user and equipment ports. As the basic component of the system, the REVConnect Coupler (core-to-core connector) is surrounded by cable dressing and patch cable management accessories. The REVConnect 10GX Coupler can be used in any patch panel in consolidation points, providing cost-effective solutions.
Features & Benefits
- Easy Termination: Simplicity with one termination method for all components
- High Performance: Handles the most stringent networking applications
- Optimize Space: Supports large cross connects in small spaces
- Streamline Migration: Provides migration path to Category 6A for wall-mount cross-connect users
- Decreased Clutter: Eliminate patch cord slack with cut-to-length management
-
TECHNICAL DETAIL
-
Product Listing
Category 6A Cross-Connect System