REVConnect Wall-Mount (Empty)

REVConnect Wall-Mount Connector Mount, 96-Port (Empty)

...
The REVConnect Wall-Mount Connector Mount for 96-Ports comes unloaded
Get Product Alerts
Specifications
Product Overview

Suitable Applications

IBDN System 4800,3600,2400,1200,10GX

Physical Characteristics (Overall)

Height

15.281 in

Width

7.638 in

Depth

11.12 in

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

6 lbs

Connectors
Materials
Description Material Color
Fanning Strips Lexan Black
Mount Steel Black
Construction and Dimensions

Max Capacity

96 Ports (6 REVConnect Connector Module of 16-Port each to be ordered separately)

Temperature Range

Installation Temp Range

-10°C To +60°C

Storage Temp Range

-40°C To +70°C

Standards

UL Rating

UL1863

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Flammability, LS0H, Toxicity Testing

Safety Listing

c(UL)us Listed

Plenum/Non-Plenum

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Included Parts

2 Wood Screws; 6 Velcro cable tie; 1 installation guide

Product Notes

Notes

Refer to Installation Guide PX106708 (English) or visit our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.18 Revision Date: 09-25-2020

Part Numbers
Item # Color UPC
RVUXCMT96E Black 611589237918