Fiber Patch Systems
Belden offers several Fiber Patching Systems to suit various levels of fiber density support and a wide range of applications. Full patching platforms include FX ECX for LAN environments, FX UHD for high-density fiber channels and the DCX System used primarily for Optical Distribution Frame applications. Stand-alone patching solutions include Zone, Consolidation MDUs and In-Suite Enclosures. Completing the offering are Modular Industrial Patch Panels for harsh environments.
Testing to Support Latest Fiber Applications
Many technicians understand the mechanics of performing a loss test. The bigger challenge is identifying an acceptable loss value for a given link. During this free webinar, we will discuss different fiber cables types, appropriate applications for each type, the mechanics of performing a Tier I test on fiber optic cable and calculating a loss limit for each component per ANSI/TIA-568 requirements.