FF3D06MP

FX DCX FRAME, OM3, 06 PORTS, MPO KEY UP/KEY DOWN

...
FX DCX FRAME, OM3, 06 PORTS, MPO KEY UP/KEY DOWN, AQUA ADAPTERS
Get Product Alerts
Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OM3

Weight

0.066 lbs

Height

0.448 in

Width

3.4 in

Depth

5.7 in

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Frame Module & Patch Pannel

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision

Revision Number: 0.31 Revision Date: 04-08-2022

Part Numbers
Item # Color Connector Type Port Count Fiber Type
FF3D06MP Aqua MPO Male 6 Port OM3
Related Resources
Product Bulletins and Guides