Fiber LAN Cassettes & Frames
Belden’s LAN Cassettes and Frames fit within our FiberExpress Enterprise Closet X® (FX ECX) Patch Panel platform for low to medium density applications. A complete family of cassettes and frames is available with LC, SC, ST and MPO connectors or adapters. Support for all modern field-termination techniques including pre-terminated cassettes, various splice cassettes and adapter frames. Supports mixed-media copper/fiber using KeyConnect frames. Splitter cassettes support PON applications.
Features & Benefits
- Save Time & Waste: Pre-routed pigtail cassettes reduce installation time and waste on the jobsite
- Simplified Fiber Routing & Cassette Pinch Point Elimination: ECX Splice Cassettes integrate slack management into the cassette lid
- Enhanced Maintenance Capabilities: Easily inserted or removed from the front or rear of the ECX Housing
- Flexible: Mixed media copper/fiber within same LAN Housing
-
Product Listing