FC4D04LD4F

FX DCX Cassette, OM4, 04 Ports LC Duplex to MPO-12 (Female) Base 8

...
FX DCX Cassette, OM4, 04 Ports LC Duplex to MPO-12 (Female) Base 8, Erika Violet Adapters
Get Product Alerts
Specifications

Polarity Identification

SR4

Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OM4

Weight

0.092 lbs

Height

0.448 in

Width

2.260 in

Length

4.795 in

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Erika Violet
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.15 dB 30 dB
Trunk Side MPO12(F)/8F 0.2 dB 30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Frame Module & Patch Pannel

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision

Revision Number: 0.56 Revision Date: 04-08-2022

Part Numbers
Item # Color Connector Type Polarity Identification
FC4D04LD4F Erika Violet LC Duplex SR4
DCX Related Resources