Modular Industrial Patch Panel
The Hirschmann Modular Industrial Patch Panel (MIPP) combines both copper and fiber cable termination in one future-proof solution. The MIPP is designed for harsh environments, where its robust construction and high port density with multiple connector types make it ideal for installation in industrial networks. Now available with Belden DataTuff® Industrial REVConnect connectors, enabling faster, simpler and more robust termination in the field.
Features & Benefits
- Flexible and Versatile: Copper and fiber management combined in one patch panel
- High Reliability: Solid metal construction designed for use in indoors industrial environments without a cabinet
- Reduce Installation and Maintenance Costs: Enables quick and easy installation of structured cabling
- Save Critical Time in the Field: MIPP with Industrial REVConnect modules reduce troubleshooting and cable termination times
-
TECHNICAL DETAIL
Industrial Patch Panel, DIN Rail Mount
Resources