MDVO-Style Wallplates
Compatible with all MDVO-style UTP and Multimedia Modules, MDVO Faceplates are designed for maximum flexibility, durability, aesthetics and manageability. They are available in a variety of styles, colors and port configurations to meet all work area outlet application needs.
Features & Benefits
- Capacity Options: Accepts 1, 4, 8 or 12 MDVO, EZ-MDVO or MDVO Multimedia Modules
- Better Patch Cord Protection: Optimizes patch cord bend radius control
- Excellent Versatility: Can accommodate flush-mount or surface-mount installations
- Color that Lasts: Fire-retardant plastic with UV stabilizer prevents color degradation
-
TECHNICAL DETAIL
-
Product Listing
MDVO-Style Wallpplates