...
  • Belden-MediaFlex-KC-MDVO-Wallplates-Collage

Modular Wallplates

Our MediaFlex Faceplate Kit for KeyConnect & MDVO-Style modules offers flexibility in configuring multimedia workstation outlets for current and future network needs. The front access design of the outlets offers easy installation and upgrades while multiple colors, single-gang and double-gang configurations, and labeling capabilities meet work area aesthetics, density and identification needs.

Features & Benefits

  • Modular Installation: MediaFlex Plates are part of a comprehensive line of plates and inserts that snap together to create modular workstation outlets
  • Flexible Mounting: Can be mounted over standard NEMA-type outlet box or ring to provide support for a variety of MediaFlex Adapters and Inserts
  • Customization Options: Available in a range of shapes, styles, colors and port counts for maximum flexibility
  • Match Aesthetics: Our newest line of MediaFlex features a 90-degree edge to match aesthetics when installing next to electrical and other faceplates

TypeOptions

Belden Part Number

MediaFlex Rounded Edge Faceplate Kits

2-port, Flush KeyConnect Inserts, Single-Gang
4-port, Flush KeyConnect Inserts, Single-Gang
6-port, Flush KeyConnect Inserts, Single-Gang
2-port, Angled KeyConnect Inserts, Single-Gang
4-port, Angled KeyConnect Inserts, Single-Gang
6-port, Flush KeyConnect Inserts, Double-Gang
8-port, Flush KeyConnect Inserts, Double-Gang
12-port, Flush KeyConnect Inserts, Double-Gang
6-port, Angled KeyConnect Inserts, Double-Gang
8-port, Angled KeyConnect Inserts, Double-Gang
2-port, Flush MDVO Inserts, Single-Gang
4-port, Flush MDVO Inserts, Single-Gang
6-port, Flush MDVO Inserts, Single-Gang
See Part Numbers

MediaFlex Angled Edge Faceplate Kits

2-port, Flush KeyConnect Inserts, Single-Gang
4-port, Flush KeyConnect Inserts, Single-Gang
6-port, Flush KeyConnect Inserts, Single-Gang
2-port, Angled KeyConnect Inserts, Single-Gang
4-port, Angled KeyConnect Inserts, Single-Gang
6-port, Flush KeyConnect Inserts, Double-Gang
8-port, Flush KeyConnect Inserts, Double-Gang
12-port, Flush KeyConnect Inserts, Double-Gang
6-port, Angled KeyConnect Inserts, Double-Gang
8-port, Angled KeyConnect Inserts, Double-Gang
2-port, Flush MDVO Inserts, Single-Gang
4-port, Flush MDVO Inserts, Single-Gang
6-port, Flush MDVO Inserts, Single-Gang
See Part Numbers

MediaFlex Rounded Edge Faceplates

Single-Gang
Double-Gang
See Part Numbers

MediaFlex Angled Edge Faceplates

Single-Gang
Double-Gang
See Part Numbers

MediaFlex Rounded Edge Surface Adapter Boxes

Single-Gang
Double-Gang
See Part Numbers
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Resources