Product Number: FRCV5YN

Fiber Raceway Vertical Tee, 4x12

Fiber Raceway Vertical Tee, 4x12, 300mm x 100mm Drop Off, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.477 lbs

Overall Height

5.905 in (149.987 mm

Overall Width

14.566 in

Overall Length

12.283 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCV5YN Yellow 12.283 in