1167B

RGB Video, #26-4 Coax Stranded BC, CM

...
RGB Video Coax, Rated-CM, 4-26 AWG solid bare copper conductors, foam polyethylene insulation, Duofoil® + 95% tinned copper interlocked braid, inner PVC jackets, PVC jacket
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
26 7x34 BC - Bare Copper 0.019 in 4

Conductor Count

4

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.089 in
Color Chart
Number Color
1 Red
2 Green
3 Blue
4 White
Inner Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%
Inner Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.146 in
Outer Jacket Material
Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 0.435 in Polyester Tape
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
41.5 Ohm/1000ft 41.5 Ohm/1000ft 8.6 Ohm/1000ft 8.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17.3 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
10-40 MHz 25 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
5 MHz 1.3 dB/100ft
10 MHz 1.8 dB/100ft
30 MHz 3.1 dB/100ft
50 MHz 3.9 dB/100ft
100 MHz 5.4 dB/100ft
200 MHz 7.5 dB/100ft
400 MHz 10.4 dB/100ft
700 MHz 13.5 dB/100ft
900 MHz 15.2 dB/100ft
1000 MHz 15.9 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%
Voltage
UL Voltage Rating
30 V RMS
300 V RMS (CM)

Electrical Characteristics Notes

30 V RMS (UL AWM Style 1354) 300 V RMS (CM)

Temperature Range

UL Temp Rating

60°C

Operating Temp Range

-40°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

95 lbs/1000ft

Max. Pull Tension

138 lbs

Min Bend Radius/Minor Axis

4.5 in

Standards

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

UL AWM Style Compliance

UL Style 1354 (30 V 60°C) (each coax); UL Style 2668 (overall)

RG Type

Mini 59

Other Compliance

SMPTE

Applicable Environmental and Other Programs

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

UL voltage rating

30 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.285 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
1167B 0101000 Black Reel 1,000 ft 612825355045