1280P

RGB Video, Mini Hi-Res, #25-6 Coax Solid TC, CMP

...
RGB Video Coax, Plenum-CMP, 6-25 AWG tinned copper conductors, FPFA insulation, Duobond® foil + 95% tinned copper interlocked serve shield, inner PVDF jackets, PVC jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
25 Solid TC - Tinned Copper 0.018 in 6

Conductor Count

6

Insulation
Material Nominal Diameter
PFA - Perfluoroalkoxy (Foam) 0.074 in
Color Chart
Number Color
1 Red
2 Green
3 Blue
4 Yellow
5 Black
6 White
Inner Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duobond® 100%
French Braid 2 Tinned Copper (TC) 95%

Table Notes

Tape lightly bonded to dielectric

Inner Jacket
Material Nominal Diameter
PVDF - Polyvinylidene Fluoride 0.111 in
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.369 in
Construction and Dimensions
Cabling
Filler
Cross Spline Filler
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
34 Ohm/1000ft 34 Ohm/1000ft 5.4 Ohm/1000ft 5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.087 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5-850 MHz 20 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.5 dB/100ft
5 MHz 1.2 dB/100ft
50 MHz 3.8 dB/100ft
100 MHz 5.2 dB/100ft
200 MHz 7.1 dB/100ft
400 MHz 10 dB/100ft
750 MHz 14.3 dB/100ft
1000 MHz 16.9 dB/100ft
2250 MHz 25.5 dB/100ft
3000 MHz 33.9 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.26 ns/ft 81%
Voltage
Non-UL Voltage Rating UL Voltage Rating
300 V RMS 300 V RMS
Temperature Range

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temp Range

-20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

72 lbs/1000ft

Max. Pull Tension

100 lbs

Min Bend Radius (Overall)

4 in

Min Bend Radius (Each Coax)

1.1 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

1280R

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.303 Revision Date: 12-15-2021

Part Numbers
Item # Color Put-Up Type Length UPC
1280P 008500 Gray Reel 500 ft 612825110453
1280P 0081000 Gray Reel 1,000 ft 612825110446
Resources
All Resources