1394P

RGB Video, Mini Hi-Res, 25 AWG 4 Coax Solid TC, CMP

...
RGB Video Cable, 4 coax, 25 AWG solid tinned copper, foam FEP insulation, Duofoil® shield+95% tinned copper serve, inner Flamarrest® jackets, CMP overall Flamarrest® jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Video

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
25 Solid TC - Tinned Copper 0.018 in 4

Conductor Count

4

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.074 in
Color Chart 3
Number Color
1 Red
2 Green
3 Blue
4 Yellow
Inner Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Spiral Serve / Screen 2 Tinned Copper (TC) 95%
Inner Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.105 in
Outer Shield Material
Material
Tri-Laminate (Alum+Poly+Alum)
Tinned Copper (TC)
Outer Jacket Material
Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.289 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Outer Conductor DCR
34 Ohm/1000ft 5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5 - 850 MHz 15 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
5 MHz 0.9 dB/100ft
50 MHz 3.7 dB/100ft
100 MHz 5 dB/100ft
200 MHz 7 dB/100ft
400 MHz 10 dB/100ft
750 MHz 14.5 dB/100ft
1000 MHz 17 dB/100ft
2250 MHz 17.5 dB/100ft
3000 MHz 37 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.25 ns/ft 81%
Voltage
UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed Bridge and Termination

Temperature Range

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temp Range

0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

38 lbs/1000ft

Max. Pull Tension

49 lbs

Min Bend Radius (Overall)

2.9 in

Min Bend Radius (Each Coax)

1.1 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU RoHS Compliance Date (yyyy-mm-dd)

2012-06-28

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

No

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

1394R

Product Notes

Notes

Rip cord under jacket

History

Update and Revision

Revision Number: 0.222 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
1394P 008500 Gray Reel 500 ft 612825114307
1394P 0081000 Gray Reel 1,000 ft 612825114291