RGB Video, Mini Hi-Res, 25 AWG 5 Coax Solid TC, CMR
Suitable Applications |
Video |
---|
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | TC - Tinned Copper | 0.018 in | 5 |
Conductor Count |
5 |
---|
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.074 in |
Table Notes |
Gas Injected |
---|
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | Yellow |
5 | Black |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Spiral Serve / Screen | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.109 in |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.345 in | Yes |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
34 Ohm/1000ft | 5.4 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17 pF/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-850 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.52 dB/100ft |
5 MHz | 1.17 dB/100ft |
50 MHz | 3.7 dB/100ft |
100 MHz | 4.9 dB/100ft |
200 MHz | 6.7 dB/100ft |
400 MHz | 9.5 dB/100ft |
750 MHz | 13.4 dB/100ft |
900 MHz | 15 dB/100ft |
1000 MHz | 15.8 dB/100ft |
3000 MHz | 31.2 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temp Range |
-30°C To +75°C |
Bulk Cable Weight |
44 lbs/1000ft |
---|---|
Max. Pull Tension |
61 lbs |
Min Bend Radius (Overall) |
3.5 in |
Min Bend Radius (Each Coax) |
1.1 in |
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMR |
RG Type |
Sub-miniature 59 |
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
EU RoHS Compliance Date (yyyy-mm-dd) |
2012-06-28 |
MII Order #39 (China RoHS) |
Yes |
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
UL Flammability |
UL1666 Vertical Shaft |
---|---|
IEEE Flammability |
1202 |
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|---|
Plenum Number |
1395P |
Update and Revision |
Revision Number: 0.313 Revision Date: 03-16-2021 |
---|
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1395R B59250 | Black, Matte | Reel | 250 ft | 612825114437 |
1395R B59500 | Black, Matte | Reel | 500 ft | 612825114444 |
1395R B591000 | Black, Matte | Reel | 1,000 ft | 612825114420 |