1397S5

RGB Video, Banana Peel 5 25 AWG Coax, CMR

...
Mini-Hi Res RGB Video Cable , 5 25 AWG solid tinned copper coax, foam polyethylene insulation, Duofoil®; 95% tinned copper serve, inner PVC jackets, CMR rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Video

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
25 Solid TC - Tinned Copper 0.018 in 5

Conductor Count

5

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.074 in

Table Notes

Gas Injected

Color Chart 3
Number Color
1 Gray #1
2 Gray #2
3 Gray #3
4 Gray #4
5 Gray #5
Inner Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Spiral Serve / Screen 2 Tinned Copper (TC) 95%
Inner Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.113 in
Outer Jacket Material
Material Nominal Diameter
Banana Peel (No Overall Jacket) 0.281 in
Construction and Dimensions
Cabling
Filler
Bonded Spline
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Inner Shield DCR Outer Conductor DCR
34 Ohm/1000ft 5.4 Ohm/1000ft 5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5-850 MHz 15 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.52 dB/100ft
5 MHz 1.17 dB/100ft
50 MHz 3.7 dB/100ft
100 MHz 4.9 dB/100ft
200 MHz 6.7 dB/100ft
400 MHz 9.5 dB/100ft
750 MHz 13.4 dB/100ft
900 MHz 15 dB/100ft
1000 MHz 15.8 dB/100ft
3000 MHz 31.2 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.27 ns/ft 80%
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

0°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

39 lbs/1000ft

Max. Pull Tension

20 lbs

Min Bend Radius (Overall)

2.8 in

Min Bend Radius (Each Coax)

1.1 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

RG Type

Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space

Indoor - Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Riser

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

1398S5

Product Notes

Notes

BananaPeel®, each coax numbered

History

Update and Revision

Revision Number: 0.157 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
1397S5 008250 Gray Reel 250 ft 612825114529
1397S5 008500 Gray Reel 500 ft 612825114536
1397S5 0081000 Gray Reel 1,000 ft 612825114512