1520A

RGB Video, Mini #30-3 Coax Stranded TC, CL2

...
RGB Video Coax, CL2-Rated, 3-30 AWG stranded tinned copper conductors, foam HDPE insulation, Duofoil® +90% tinned copper braid shield, overall Beldfoil® shield, inner PVC jackets, PVC jacket
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
30 7x38 TC - Tinned Copper 0.013 in 3

Conductor Count

3

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.056 in
Color Chart
Number Color
1 Red
2 Green
3 Blue
Inner Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 90%
Inner Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.102 in
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.283 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
100 Ohm/1000ft 100 Ohm/1000ft 9.5 Ohm/1000ft 9.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Other Conductor to Shield
17.3 pF/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
10-40 MHz 25 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.8 dB/100ft
5 MHz 1.5 dB/100ft
10 MHz 2.2 dB/100ft
30 MHz 4 dB/100ft
50 MHz 5.4 dB/100ft
100 MHz 8.2 dB/100ft
200 MHz 12.5 dB/100ft
400 MHz 18.9 dB/100ft
700 MHz 26.5 dB/100ft
900 MHz 30.8 dB/100ft
1000 MHz 32.8 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%
Voltage
UL Voltage Rating Voltage Rating [V]
300 V RMS 30 V RMS
300 V RMS (CL2)

Electrical Characteristics Notes

30 V RMS (UL AWM Style 1354); 300 V RMS (CL2)

Temperature Range

UL Temp Rating

60°C

Operating Temp Range

-40°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

46 lbs/1000ft

Max. Pull Tension

42 lbs

Min. Bend Radius/Minor Axis

3 in

Standards

NEC/(UL) Compliance

CL2

UL AWM Style Compliance

UL Style 1354 (each coax); UL Style 2688 (overall)

RG Type

Ultra-miniature 59

Applicable Environmental and Other Programs

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.318 Revision Date: 09-10-2021

Part Numbers
Item # Color Put-Up Type Length UPC
1520A 010500 Black Reel 500 ft 612825356554
1520A 0101000 Black Reel 1,000 ft 612825356523
Resources
All Resources