2152PE

Nurse Call System, SimplexGrinnellâ„¢ 2 Pair 20 AWG, CMP

...
Commercial Audio Cable, 2 Pair, 20 AWG, Bare Copper, Flamarrest® PVC Insulation, Beldfoil® Shield, Flamearrest® PVC Jacket with ripcord, CMP rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)

Total Number of Pairs

2

Insulation
Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.010 in
Color Chart
Number
Red & Red
Black & Black
Outer Shield Material
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24
Outer Jacket Material
Nominal Diameter
0.221 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
10.3 Ohm/1000ft 10.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
34.0 pF/ft 61.2 pF/ft
Current
Max. Recommended Current [A]
2.6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

26 lbs/1000ft

Max. Pull Tension

32.8 lbs

Min Bend Radius/Minor Axis

2.3 in

Standards

NEC/(UL) Compliance

CMP, FPLP

CEC/C(UL) Compliance

CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL910 Steiner Tunnel

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

2152AE

History

Update and Revision

Revision Number: 0.50 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2152PE 0021000 Red Reel 1,000 ft 612825130468