2154AE

Nurse Call System, SimplexGrinnell™ 3 Pair 20 AWG, CM

2154AE
Commercial Audio Cable, 3 Pair, 20 AWG, Solid Bare Copper, PVC Insulation, Beldfoil® Shield, PVC Jacket with Ripcord, CM rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)

Total Number of Pairs

3

Insulation
Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.010 in
Color Chart
Number
Red & Red
Black & Black
Blue & Yellow
Outer Shield Material
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24
Outer Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.245 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
10.3 Ohm/1000ft 10.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
34.0 pF/ft 61.2 pF/ft
Current
Max. Recommended Current [A]
2.6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-20°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

35 lbs/1000ft

Max. Pull Tension

48.0 lbs

Min Bend Radius/Minor Axis

2.5 in

Standards

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 Vertical Tray

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

2152PE

History

Update and Revision

Revision Number: 0.46 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2154AE 0081000 Gray Reel 1,000 ft 612825130505