2155AE

Nurse Call System, SimplexGrinnell™ 2 Pair 22 AWG, CM

2155AE
Commercial Audio Cable, 2 Pair, 22 AWG, Bare Copper, PVC Insulation, PVC Jacket with Ripcord, CM rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)

Total Number of Pairs

1

Insulation
Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.010 in
Color Chart
Number
Red & Black
Green & White/Green Stripe
Outer Shield Material
Drainwire AWG
24
Outer Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.206 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
15.0 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
24.0 pF/ft
Current
Max. Recommended Current [A]
2.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-20°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

18 lbs/1000ft

Max. Pull Tension

20.0 lbs

Min Bend Radius/Minor Axis

2.1 in

Standards

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 Vertical Tray

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

2155PE

History

Update and Revision

Revision Number: 0.44 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2155AE 0061000 Blue, Light Reel 1,000 ft 612825130536
2155AE 0021000 Red Reel 1,000 ft 612825130529
2155AE 0091000 White Reel 1,000 ft 612825130543