2156PE

Nurse Call System, SimplexGrinnell™ 4 Pair 22 AWG, CMP

2156PE
Commercial Audio Cable, 4 Pair, 22 AWG, Bare Copper, Flamarrest® PVC Insulation, Flamarrest® PVC Jacket with Ripcord
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)

Total Number of Pairs

4

Insulation
Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.010 in
Color Chart
Number
Red & Black
Green & White/Green Stripe
Yellow & White/Yellow Stripe
Blue & Blue/Green Stripe
Outer Shield Material
Drainwire AWG
24
Outer Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.230 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
15.0 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
24.0 pF/ft
Current
Max. Recommended Current [A]
2.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

31 lbs/1000ft

Max. Pull Tension

39.9 lbs

Min. Bend Radius/Minor Axis

2.3 in

Standards

NEC/(UL) Compliance

CMP, FPLP

CEC/C(UL) Compliance

CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL910 Steiner Tunnel

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

2156AE

History

Update and Revision

Revision Number: 0.52 Revision Date: 07-12-2021

Part Numbers
Item # Color Put-Up Type Length UPC
2156PE 0051000 Green, Dark Reel 1,000 ft 612825130598
Resources
All Resources
Compliance Documentation