2157AA

Nurse Call System, ASCOM Telligence, 2 Pair 16 AWG, CMR

...
Commercial Audio Cable, 2 pair 16 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord, CMR rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
16 19x29 BC - Bare Copper 2

Conductor Count

2

Insulation
Material Nominal Wall Thickness
PP - Polypropylene 0.008 in
Color Chart
Number
Black
Red
Outer Shield Material
Material
No Shield
Outer Jacket Material
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.180 in 0.017 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
23 pF/ft
Inductance
Nominal Inductance
0.14 µH/ft
Current
Max. Recommended Current [A]
6.25 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

75°C

Operating Temp Range

-20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

23 lbs/1000ft

Max. Pull Tension

59 lbs

Min Bend Radius/Minor Axis

1.75 in

Standards

NEC Articles

Article 800

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

FT4

UL Flammability

UL1666 Vertical Riser

Plenum/Non-Plenum

Plenum (Y/N)

N

Plenum Number

2157PA

History

Update and Revision

Revision Number: 0.52 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2157AA T32U1000 Green, Signal UnReel 1,000 ft 612825130604