2157PA

Nurse Call System, ASCOM Telligence, 2 Pair 16 AWG, CMP

...
Commercial Audio Cable, 2 pair 16 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord, CMP rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
16 19x29 BC - Bare Copper 2
Insulation
Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.008 in
Color Chart
Number
Black
Red
Outer Shield Material
Material
No Shield
Outer Jacket Material
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.176 in 0.015 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
3.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
36.5 pF/ft
Inductance
Nominal Inductance
0.145 µH/ft
Current
Max. Recommended Current [A]
6.25 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

75°C

Operating Temp Range

0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

24 lbs/1000ft

Max. Pull Tension

60.8 lbs

Min Bend Radius/Minor Axis

1.75 in

Standards

NEC Articles

Article 800

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

CSA Flammability

FT6

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

2157AA

History

Update and Revision

Revision Number: 0.52 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2157PA T32U1000 Green, Signal UnReel 1,000 ft 612825130611