2158AE

Nurse Call System, SimplexGrinnellâ„¢ CAT5E, CMR

...
CAT5e (200MHz), 4 Pair, U/UTP-Unshielded, Premise Horizontal Cable, 24 AWG Solid Bare Copper Conductors, Polyolefin Insulation, Ripcord, PVC Jacket, CMR rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System, Category data

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation
Material
PE - Polyethylene

Bonded-Pair

No

Color Chart
Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown
Outer Jacket Material
Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.190 in Yes
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Max. DCR Unbalance
93.8 Ohm/km 5.0 %
Capacitance
Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 15 pF/ft
Delay
Frequency [MHz] Max. Delay Max. Delay Skew
100 MHz 537.6 ns/100m 45 ns/100m
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 65.3 dB 62.3 dB 63.8 dB 20 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51.8 dB 23 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 45.7 dB 24.5 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43.8 dB 25 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
16 MHz 8.2 dB/100m 47.2 dB 44.2 dB 39.7 dB 25 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 37.8 dB 25 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 35.8 dB 24.3 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 33.9 dB 23.6 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
62.5 MHz 17.0 dB/100m 38.4 dB 35.4 dB 27.9 dB 21.5 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
100 MHz 22.0 dB/100m 35.3 dB 32.3 dB 23.8 dB 20.1 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
155 MHz 28.1 dB/100m 29.4 dB
200 MHz 32.4 dB/100m 27.8 dB
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Installation Temp Range

0°C to +50°C

UL Temp Rating

75°C

Storage Temp Range

-20°C to +75°C

Operating Temp Range

-20°C to +75°C

Mechanical Characteristics

Bulk Cable Weight

18 lbs/1000ft

Max. Pull Tension

25 lbs

Min Bend Radius During Installation

2.0 in

Min Bend Radius/Minor Axis

1.0 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

IEC Compliance

11801 ed 2.2 (2011) Class D

ANSI Compliance

S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 5e

IEEE Compliance

IEEE 802.bt Type 1, Type 2, Type 3

Third Party Performance Verification

Category 5e

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2017-07-10

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

UL Flammability

UL 1666 Riser

CSA Flammability

FT4

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

2158PE

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision

Revision Number: 0.60 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2158AE 0061000 Blue, Light Reel 1,000 ft 612825130635