2158PE

Nurse Call System, SimplexGrinnell™ CAT5E, CMP

2158PE
CAT5e (200MHz), 4-Pair, U/UTP-Unshielded, Premise Horizontal Cable, 24 AWG Solid Bare Copper Conductors, Dual FRPO/FEP Insulation, Ripcord, Flamarrest® Jacket, CMP rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System, Category data

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation
Material
FEP - Fluorinated Ethylene Propylene

Bonded-Pair

No

Color Chart
Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown
Outer Jacket Material
Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.190 in Yes
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Max. DCR Unbalance
93.8 Ohm/km 5.0 %
Capacitance
Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 15 pF/ft
Delay
Frequency [MHz] Max. Delay Max. Delay Skew
100 MHz 537.6 ns/100m 45 ns/100m
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 65.3 dB 62.3 dB 63.8 dB 20 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51.8 dB 23 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 45.7 dB 24.5 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43.8 dB 25 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
16 MHz 8.2 dB/100m 47.2 dB 44.2 dB 39.7 dB 25 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 37.8 dB 25 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 35.8 dB 24.3 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 33.9 dB 23.6 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
62.5 MHz 17.0 dB/100m 38.4 dB 35.4 dB 27.9 dB 21.5 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
100 MHz 22.0 dB/100m 35.3 dB 32.3 dB 23.8 dB 20.1 dB 100 +/- 15 Ohm 100 +/- 15 Ohm
155 MHz 28.1 dB/100m 29.4 dB
200 MHz 32.4 dB/100m 27.8 dB
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Installation Temp Range

0°C to +50°C

UL Temp Rating

75°C

Storage Temp Range

-20°C to +75°C

Operating Temp Range

-20°C to +75°C

Mechanical Characteristics

Bulk Cable Weight

20 lbs/1000ft

Max. Pull Tension

25 lbs

Min Bend Radius During Installation

2.0 in

Min Bend Radius/Minor Axis

1.0 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

IEC Compliance

11801 ed 2.2 (2011) Class D

ANSI Compliance

S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 5e

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

Third Party Performance Verification

Category 5e

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2017-07-10

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262 Plenum

CSA Flammability

FT6

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

2158AE

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision

Revision Number: 0.54 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2158PE 0061000 Blue, Light Reel 1,000 ft 612825130642