2159AE

Nurse Call System, 2 Pair 16 AWG, CM

2159AE
Commercial Audio Cable, 2 Pair 16 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord, CM rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call System

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
16 65x34 BC - Bare Copper 2
Insulation
Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.015 in
Color Chart
Number
Black
White
Outer Shield Material
Material
No Shield
Outer Jacket Material
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.208 in 0.015 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.05 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
30 pF/ft
Inductance
Nominal Inductance
0.16 µH/ft
Current
Max. Recommended Current [A]
15.7 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

75°C

Operating Temp Range

-20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

25.7 lbs/1000ft

Max. Pull Tension

65 lbs

Min Bend Radius/Minor Axis

2 in

Standards

NEC/(UL) Compliance

CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.30 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
2159AE 008U1000 Gray UnReel 1,000 ft 612825130659