PTZ, RG-59 #20, #18-1pr, #16-2c, Shielded, CM, Siamese
Suitable Applications |
Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
---|
Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
---|---|---|---|---|---|---|
Coax(es) | 20 | Solid | BC - Bare Copper | 0.032 in | 1 | |
Pair1 | 18 | 7x26 | BC - Bare Copper | 2 | ||
Pair2 | 16 | 19x29 | BC - Bare Copper | 2 |
Conductor Count |
5 |
---|
Element | Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
Coax(es) | PE - Polyethylene (Foam) | 0.145 in | |
Pair1 | PP - Polypropylene | 0.008 in | |
Pair2 | PP - Polypropylene | 0.008 in |
Table Notes |
Gas Injected |
---|
Number | Color |
---|---|
Coax Core | White |
Pair1 | Black & Red |
Pair2 | Black & Red |
Number | Color |
---|---|
Coax Jacket | Black |
Pair1 Jacket | Gray |
Pair2 Jacket | White |
Element | Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Coax(es) | Braid | Bare Copper (BC) | 93% | 24 | 7x32 | |
Pair1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | ||
Pair2 | No Shield |
Material |
---|
PVC - Polyvinyl Chloride |
PVC - Polyvinyl Chloride |
PVC - Polyvinyl Chloride |
Table Notes |
Jacket Material is Same for All Components, Diameters: .165 in, .496 in |
---|
Table Notes |
Polyester |
---|
Material |
---|
Banana Peel (No Overall Jacket) |
PVC - Polyvinyl Chloride |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.633 in |
Element | Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|---|
Coax(es) | 10 Ohm/1000ft | 3.5 Ohm/1000ft |
Pair1 | 6.5 Ohm/1000ft | |
Pair2 | 4.2 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield | Nom. Capacitance Conductor to Shield |
---|---|---|---|
Coax | 16.3 pF/ft | ||
Pair1 | 53 pF/ft | 95.5 pF/ft | |
Pair2 |
Element | Nominal Characteristic Impedance |
---|---|
Coax | 75 Ohm |
Element | Frequency [MHz] | Nom. Insertion Loss |
---|---|---|
Coax | 1 MHz | 0.3 dB/100ft |
5 MHz | 0.65 dB/100ft | |
10 MHz | 0.9 dB/100ft | |
50 MHz | 1.9 dB/100ft | |
100 MHz | 2.6 dB/100ft | |
200 MHz | 3.6 dB/100ft | |
400 MHz | 5 dB/100ft | |
700 MHz | 7 dB/100ft | |
900 MHz | 8 dB/100ft | |
1000 MHz | 8.5 dB/100ft |
Element | Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
Coax | 83 ns/100m | 1.22 ns/ft | 83% |
Min. RL (Return Loss) [dB] |
---|
24.5 dB |
Element | Max. Recommended Current [A] |
---|---|
Coax | 5 Amps per Conductor at 25ºC |
Pair1 | |
Pair2 | 5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Installation Temp Range |
0°C To +75°C |
---|---|
UL Temp Rating |
75°C |
Operating Temp Range |
-10°C To +75°C |
Separation Temp Range |
0°C To +75°C |
Bulk Cable Weight |
142 lbs/1000ft |
---|---|
Max. Pull Tension |
210 lbs |
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CMG |
CEC/C(UL) Compliance |
CMG |
RG Type |
59 |
Other Compliance |
Coax: RG 59/U |
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU RoHS Compliance Date (yyyy-mm-dd) |
2007-06-08 |
MII Order #39 (China RoHS) |
Yes |
Suitability - Indoor |
Yes |
---|
UL Flammability |
UL1685 UL Loading |
---|---|
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Notes |
RG59 CCTV + 2C 18 AWG Shld + 2 C 16 AWG CMR. Individually jacketed and color coded components, cabled with an overall aluminum interlocked armor. |
---|
Update and Revision |
Revision Number: 0.315 Revision Date: 03-16-2021 |
---|
Item # | Color | UPC |
---|---|---|
2505PTZ 0001000 | Black | 612825132042 |