5343FE

Security & Sound, #18-4pr, BC, Shielded, CMR

...
Security & Sound Cable, Riser-CMR, 4-18 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details
Conductor
Element Number of Element Size Stranding Material
Pair(s) 4 18 AWG 7x26 BC - Bare Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.0085 in (0.22 mm) 0.062 in (1.6 mm) Black & Red, Black & White, Black & Green, Black & Blue
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.309 in (7.85 mm) Yes
Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.93 Ohm/1000ft 29 pF/ft (95 pF/m) 52.4 pF/ft (172 pF/m) 3.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C to +75°C

Max. Pull Tension

184.7 lbs (83.78 kg)

Bulk Cable Weight

61 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire

UL 1666 riser, FT4, IEC 60332-1-2

NEC / UL Compliance

Article 800, CMR

CPR Compliance

CPR Euroclass: Eca

CEC / C(UL) Compliance

CMG

CPR Euroclass

Eca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6343FE

History

Update and Revision

Revision Number: 0.330 Revision Date: 11-15-2021

Part Numbers
Item # Color Putup Type Length UPC/EAN
5343FE.00305 Chrome Reel 305 m 8719605008473
5343FE 0081000 Gray 612825161288
Resources
All Resources
Compliance Documentation