5543FE

Security & Sound, #22-4pr, BC, Shielded, CMR

...
Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
22 7x30 BC - Bare Copper 4

Conductor Count

8

Insulation
Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.043 in 0.007 in
Color Chart
Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue
Outer Shield Material
Material Material Trade Name Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® TC - Tinned Copper 24 7x32
Outer Jacket Material
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.22 in 0.017 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
16.3 Ohm/1000ft 13.9 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
24 pF/ft 43.25 pF/ft
Current
Max. Recommended Current [A]
2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

28 lbs/1000ft

Max. Pull Tension

78.3 lbs

Min Bend Radius/Minor Axis

2.25 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Riser

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

6543FE

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.228 Revision Date: 03-16-2021

Part Numbers
Item # Color UPC
5543FE 0081000 Gray 612825164364