5788AV

Audio & Video Composite, 6 Coax 25AWG, 2Pr 22AWG, CMR

...
Video Cable, 6 Coax 25 AWG solid tinned copper, foam polyethylene insulation, Duobond®+95% tinned copper interlocked serve, PVC jacket, 2 Pair 22 AWG stranded (7x30) tinned copper, PVC insulation, Beldfoil® shield, drain wire, PVC jacket, overall PVC
Get Product Alerts
Specifications
Product Overview

Suitable Applications

RGB, Projection Video, Component Video

Physical Characteristics (Overall)

Conductor Count

10

Overall Nominal Diameter

0.435 in

Temperature Range

Installation Temp Range

-5°C To +75°C

UL Temp Rating

60°C

Operating Temp Range

-5°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

82 lbs

Max. Pull Tension

68 lbs

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Applicable Environmental and Other Programs

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2006-04-24

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

FT1

UL Flammability

UL1666 Vertical Shaft

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

6788AV

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.73 Revision Date: 07-12-2021

Part Numbers
Item # Color Put-Up Type Length UPC
5788AV 000250 None Reel 250 ft 612825154471
5788AV 0001000 None Reel 1,000 ft 612825165118
Resources
All Resources
Compliance Documentation