6341UE

Security & Sound, #18-2pr, BC, CMP

...
Security & Sound Cable, Plenum-CMP, 2-18 AWG stranded bare copper pairs with Flamarrest® insulation, Flamarrest® jacket with ripcord
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
18 7x26 BC - Bare Copper 2

Conductor Count

4

Insulation
Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.008 in
Color Chart
Color
Black & Red
Black & White
Outer Shield Material
Material
No Shield
Outer Jacket Material
Material Material Trade Name Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.253 in 0.015 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
6.55 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
32.5 pF/ft
Current
Max. Recommended Current [A]
4 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

34 lbs/1000ft

Max. Pull Tension

90 lbs

Min Bend Radius/Minor Axis

2.5 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

5341UE

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.222 Revision Date: 03-16-2021

Part Numbers
Item # Color UPC
6341UE 8771000 Natural 612825176329
6341UE 877500 Natural 612825176336
6341UE 877U1000 Natural 612825176312