6662UG

Nurse Call & Paging, #24-3pr, BC, Unshielded, CMP

6662UG
Nurse Call & Paging Cable, Plenum-CMP, 3-24 AWG solid bare copper pairs with FEP insulation, Flamarrest® jacket with ripcord
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Nurse Call, Commercial Sound, Annunicators, Voice Systems, Paging

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 3

Conductor Count

6

Insulation
Material Nominal Wall Thickness
FEP - Fluorinated Ethylene Propylene 0.007 in
Color Chart
Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
Outer Shield Material
Material
No Shield
Outer Jacket Material
Material Material Trade Name Nominal Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.165 in Yes
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Max. DCR Unbalance
9.38 Ohm/1000ft 5 %
Capacitance
Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 15 pF/ft
Delay
Frequency [MHz] Max. Delay Max. Delay Skew
100 MHz 538 ns/100m 45 ns/100m
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) Max./Min. Fitted Impedance
1 MHz 2 dB/100m 65.3 dB 62.3 dB 63.8 dB 60.8 dB 20 dB 23 dB 100 ± 15 Ohm
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51.8 dB 48.8 dB 23 dB 23 dB 100 ± 15 Ohm
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 45.7 dB 42.7 dB 24.5 dB 23 dB 100 ± 15 Ohm
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43.8 dB 40.8 dB 25 dB 23 dB 100 ± 15 Ohm
16 MHz 8.2 dB/100m 47.3 dB 44.3 dB 39.7 dB 36.7 dB 25 dB 23 dB 100 ± 15 Ohm
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 37.8 dB 34.7 dB 25 dB 23 dB 100 ± 15 Ohm
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 35.8 dB 32.8 dB 24.3 dB 22 dB 100 ± 15 Ohm
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 33.9 dB 30.9 dB 23.6 dB 21.1 dB 100 ± 15 Ohm
62.5 MHz 17 dB/100m 38.4 dB 35.4 dB 27.8 dB 24.8 dB 21.5 dB 20.9 dB 100 ± 15 Ohm
100 MHz 22 dB/100m 35.3 dB 32.3 dB 23.8 dB 20.8 dB 20.1 dB 16 dB 100 ± 15 Ohm
155 MHz 28.1 dB/100m 32.5 dB 29.5 dB 19.9 dB 16.9 dB 15.8 dB
200 MHz 32.4 dB/100m 30.8 dB 27.8 dB 17.7 dB 14.7 dB 15 dB
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-5°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

15.75 lbs/1000ft

Max. Pull Tension

26 lbs

Min Bend Radius/Minor Axis

1.75 in

Standards

CEC/C(UL) Compliance

CMP

TIA/EIA Compliance

568-B.2 Category 5e

Other Compliance

NEMA WC-63.1 Category 5e, UL Verified to Category 5e

Applicable Environmental and Other Programs

Environmental Space

Plenum

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

5662UG

Footnote

C - CRATE REEL PUT-UP.

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5e.

History

Update and Revision

Revision Number: 0.150 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
6662UG F6H1000 Gray, Dark Pearl Reel 1,000 ft 612825179016