6788AV

Audio & Video Composite, 6 Coax 25AWG, 2Pr 22AWG, CMP

...
Video Cable, 6 Coax 25 AWG solid tinned copper, foam FEP insulation, Duobond®+95% tinned copper interlocked serve, Flamarrest® jacket, 2 Pairs 22 AWG stranded (7x30) tinned copper, Flamarrest® insulation, Beldfoil® shield, drain wire, Flamarrest®
Get Product Alerts
Specifications
Product Overview

Suitable Applications

RGB, Video

Physical Characteristics (Overall)

Conductor Count

10

Overall Nominal Diameter

0.426 in

Temperature Range

Installation Temp Range

-5°C To +75°C

UL Temp Rating

60°C

Operating Temp Range

-5°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

95 lbs

Max. Pull Tension

68 lbs

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Applicable Environmental and Other Programs

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2006-04-24

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

FT4

UL Flammability

NFPA 262

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

5788AV

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.72 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
6788AV 000250 None Reel 250 ft 612825179030
6788AV 0001000 None Reel 1,000 ft 612825179023
6788AV 009250 White Reel 250 ft 612825394976