7952A

Composite Data, Audio, Video, Security and Control Cable

...
Siamese Construction Composite - (1)Cat 5 4-pair 24 AWG unshielded plus (4) 14 AWG stranded (104x34) bare copper conductors, polyolefin Insulation on all conductors, overall F-R PVC jacket, sequentially marked, CMR rated.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Data, control

Physical Characteristics (Overall)

Conductor Count

12

Total Number of Pairs

4

Temperature Range

Installation Temp Range

0°C to +75°C

UL Temp Rating

60°C

Operating Temp Range

-20°C to +75°C

Mechanical Characteristics

Bulk Cable Weight

94 lbs

Max. Pull Tension

200 lbs

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

Suitability

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Vertical Shaft

CSA Flammability

FT4

Plenum/Non-Plenum

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.57 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
7952A 337500 Green, Light Reel 500 ft 612825001706