7956S

Composite Data, Audio, Video, Security and Control Cable

...
Banana Peel® Composite - (1) Cat 5e 4-pair 24 AWG unshielded plus (2) Series 6 Coax with Duobond® IV Quad shield, polyolefin insulation on the pairs; Gas-injected FPE insulation on the coax, PVC jackets, CMR rated. No overall jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

CATV, Data

Physical Characteristics (Overall)

Conductor Count

10

Total Number of Pairs

4

Overall Nominal Diameter

0.596 in

Temperature Range

Installation Temp Range

°C to +75°C

Operating Temp Range

-5°C to +75°C

Mechanical Characteristics

Bulk Cable Weight

90 lbs

Max. Pull Tension

118 lbs

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

UL Flammability

UL 1666 Vertical Shaft

CSA Flammability

FT4

Plenum/Non-Plenum

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.75 Revision Date: 03-16-2021

Part Numbers
Item # Color Putup Type Length UPC
7956S 000500 None Reel 500 ft 612825192268
7956S 0001000 None Reel 1,000 ft 612825001690