ACA21-M12

Auto-configuration adapter with M12 connection

...
Auto-configuration adapter with M12 connection, saves two different versions of configuration data and operating software from the connected switch. It enables managed switched to be easily comissioned and quickly replaced.
Get Product Alerts

Specifications
Product description

Description

Auto-configuration adapter, with M12 connection, saves two different versions of configuration data and operating software from the connected switch. It enables managed switched to be easily comissioned and quickly replaced.

Cable Length

50 cm

More Interfaces

USB interface on the switch

M12 connection

Power requirements

Operating Voltage

via the USB interface on the switch

Software

Diagnostics

writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch)

Configuration

via USB interface of the switch and via SNMP/Web

Ambient conditions

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

93 mm x 29 mm x 15 mm

Weight

70 g

Mounting

plug-in module

Protection class

IP67

Mechanical stability

IEC 60068-2-6 vibration

1 g, 10 Hz - 150 Hz, 30 cycles

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m

EMC emitted immunity

EN 55022

EN 55022

Approvals

Safety of industrial control equipment

cUL 508

Hazardous locations

ISA 12.12.01 Class 1 Div. 2

Shipbuilding

Germanischer Lloyd

Transportation

E1

Scope of delivery and accessories

Scope of delivery

device, operating manual

History

Update and Revision

Revision Number: 0.37 Revision Date: 03-27-2024

Part Numbers
Item # Type Cable Length
943913001 ACA21-M12 50 cm

Resources
All Resources