DDD Series Dual Link DVI-D

Dual Link DVI-D Cable Assembly

...
Dual Link DVI-D Cable Assembly, 2560 x 1600 (WQXGA) @ 60Hz, 7.92Gbits/sec as well as single link feature.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.323 in
Electrical Characteristics
Impedance
Nominal Characteristic Impedance
100 Ohm

Table Notes

+/- 10 Ohms

Voltage
Voltage Rating [V]
30V

Electrical Characteristics Notes

Nominal Attenuation @ 825 MHz 8dB

Performance Footnote1

Intrapair Delay Skew 150 ps

Performance Footnote2

Interpair Delay Skew 2420 ps

Temperature Range

Operating Temp Range

0°C To +80°C

Mechanical Characteristics

Max. Pull Tension

39 lbs

Termination Interface
Connection
DVI 24+1 Male
Standards

UL Rating

AWM 20276

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL 1685 Vertical Tray & VW-1

History

Update and Revision

Revision Number: 0.65 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
DDD001MB Black 1 m
DDD002MB Black 2 m
DDD003MB Black 3 m
DDD005MB Black 5 m
DDD002FB Black 2 ft
DDD013FB Black 13 ft
Resources
All Resources