DDI Series Dual Link DVI-I

Dual Link DVI-I Cable Assembly

...
Dual Link DVI-I Cable Assembly, 2560 x 1600 (WQXGA) @ 60Hz, 7.92Gbits/sec as well as single link & VGA features.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride .315 in
Electrical Characteristics
Voltage
Voltage Rating [V]
30V

Electrical Characteristics Notes

Nominal Attenuation @ 825 MHz 8dB

Performance Footnote1

Intrapair Delay Skew 150 ps

Performance Footnote2

Interpair Delay Skew 2420 ps

Temperature Range

Operating Temp Range

0°C To +80°C

Mechanical Characteristics

Max. Pull Tension

21 lbs

Termination Interface
Connection
DVI 24+5 Male
Standards

UL Rating

AWM 20276

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

History

Update and Revision

Revision Number: 0.49 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
DDI002MB Black 2 m
DDI003MB Black 3 m
DDI005MB Black 5 m
Resources
All Resources