DSD Series Single Link DVI-D

Single Link DVI-D Cable Assembly

...
Single Link DVI-D Cable Assembly, 1920 x 1200 (WUXGA) @ 60Hz, 3.96Gbits/sec.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride .276 in
Electrical Characteristics
Voltage
Voltage Rating [V]
30V

Electrical Characteristics Notes

Nominal Attenuation @ 825 MHz 8dB

Performance Footnote1

Intrapair Delay Skew 150 ps

Performance Footnote2

Interpair Delay Skew 2420 ps

Temperature Range

Operating Temp Range

0°C To +80°C

Mechanical Characteristics

Max. Pull Tension

39 lbs

Termination Interface
Connection
DVI 18+1 Male
Standards

UL Rating

AWM 20276

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1581 Vertical Tray & VW-1

History

Update and Revision

Revision Number: 0.26 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
DSD003FB Black 3 ft
DSD006FB Black 6 ft
DSD010FB Black 10 ft
DSD013FB Black 13 ft
DSD015FB Black 15 ft
Resources
All Resources