DSI Series Single Link DVI-I

Single Link DVI-I Cable Assembly

...
Single Link DVI-I Cable Assembly, 1920 x 1200 (WUXGA) @ 60Hz, 3.96Gbits/sec plus VGA features.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride .315 in
Electrical Characteristics
Voltage
Voltage Rating [V]
30V

Electrical Characteristics Notes

Nominal Attenuation @ 825 MHz 8dB

Performance Footnote1

Intrapair Delay Skew 150 ps

Performance Footnote2

Interpair Delay Skew 2420 ps

Temperature Range

Operating Temp Range

0°C To +80°C

Mechanical Characteristics

Max. Pull Tension

21 lbs

Termination Interface
Connection
DVI 18+5 Male
Standards

UL Rating

AWM 20276

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

History

Update and Revision

Revision Number: 0.30 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
DSI002MB Black 2 m
DSI003MB Black 3 m
DSI005MB Black 5 m
Resources
All Resources