Indoor/Outdoor LSZH/Riser OM1 Breakout 24F

Regions Available: Global
Suitable Applications |
Horizontal Backbone |
---|
Fiber Type |
OM1 |
---|---|
Fiber Core Diameter |
62.5/125μm µm |
Fiber Diameter |
250 µm |
Buffer Material |
LSZH - Low Smoke Zero Halogen (Flame Retardent) |
Buffer Diameter |
900 μm µm |
Fiber Count |
24 |
Fiber Color Coding |
TIA-598-D |
Number of Active Subunits |
24 |
---|---|
Fibers Per Subunit |
1 |
Subunit Waterblocking |
Waterblocking Aramid |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Strength Members |
Waterblocking aramid yarns |
Central Strength Member |
Upjacketed GRP |
Core Wrap |
Waterblocking tape |
Cable Core Waterblocking |
Waterblock Tape |
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Color |
Black |
Number of Ripcords |
2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
42 lbs/kft (63 kg/km) |
---|
Installation Temperature Range |
-20°C to +70°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNR, FT4 |
ICEA Compliance |
S-104-696 |
TIA/EIA Compliance |
ANSI/ICEA S-104-696 |
Update and Revision |
Revision Number: 0.70 Revision Date: 11-14-2024 |
---|
Item # | Color | Putup Type |
---|---|---|
FD1B024LB | Black | Reel |