FI1I002PB

Indoor Plenum OM1 Interconnect 2F DX DX Cord 2.0mm Orange

...
FX Indoor OM1 Interconnect 2 Fibers OFNP DX DX Cord 2.0MM (900UM) Orange Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Indoor

Fiber Specifications

Fiber Type

OM1

Fiber Core Diameter

62.5/125μm

Buffer Material

PVC

Buffer Diameter

900 μm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Outer Jacket Specifications

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.078 in x 0.156 in

Color

Orange

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.25 dB/km
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

50 lbf (220 N)

Max. Tensile Strength During Operation

15 lbf (67 N)

Bulk Cable Weight

7 lbs/1000ft (10 kg/km)

Temperature Range

Installation Temperature Range

0C to +60C

Operating Temperature Range

0C to +70C

Storage Temperature Range

-40C to +70C

Standards and Compliance

Environmental Suitability

Indoor

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

FT6

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.62 Revision Date: 04-08-2022

Part Numbers
Item # Color Putup Type UPC
FI1I002PB Orange Reel 612825287308
Resources
All Resources