FI4M012L0

Indoor Riser OM4 Mini-Distribution 12F LSZH/4.8 mm

FI4M012L0
FX Indoor OM4 Mini-Distribution 12 Fibers LSZH/OFNR 4.8 MM (DOUBLE Jacket) Erika Violet Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

1

Fibers Per Subunit

12

Subunit Strength Members

Aramid yarns

Outer Jacket Specifications

Strength Member

Aramid Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.270 in (7.0 mm)

Color

Erika Violet

Number of Ripcords

2

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.2 dB/km
1 Gigabit Ethernet Performance 1,040 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

670 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

110 N/cm

Bulk Cable Weight

33 lbs/kft (49 kg/km)

Temperature Range

Installation Temp Range

0C to +60C

Operating Temp Range

0C to +70C

Storage Temp Range

-40C to +70C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

NEC / UL Compliance

N/A

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.67 Revision Date: 03-16-2021

Resources
All Resources