FI4M024A1

Indoor Plenum OM4 Mini-Distribution 24F Armor 2mm SubUnits

FI4M024A1
FX Indoor OM4 Mini-Distribution 24 Fibers OFCP Aluminum Interlocked Armor Sub-Units (2.0MM) Erika Violet Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

2

Fibers Per Subunit

12

Subunit Diameter

0.078 in (2.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Inner Jacket Specifications

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Color

Erika Violet

Number of Ripcords

2

Armor Specifications

Armor Type and Material

AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.583 (14.8)

Color

Erika Violet

Number of Ripcords

2

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.2 dB/km
1 Gigabit Ethernet Performance 1,040 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

15x Cable OD

Max. Tensile Strength During Installation

670 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Temperature Range

Installation Temp Range

0°C to +60°C

Operating Temp Range

0°C to +70°C

Storage Temp Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFCP, FT6

NEC / UL Compliance

N/A

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.71 Revision Date: 03-16-2021

Resources
All Resources