FISI001LB

Indoor LSZH/Riser OS2 Interconnect 1F SX SX Cord 2.0mm

...
FX Indoor OS2 Interconnect 1 Fiber LSZH/OFNR SX SX Cord 2.0MM (900UM) Yellow Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Indoor

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm

Buffer Material

LSZH

Buffer Diameter

900 μm

Fiber Count

1

Fiber Color Coding

TIA-598-D

Outer Jacket Specifications

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nominal Diameter

0.078 in

Color

Yellow

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min Bend Radius During Operation

10x Cable OD

Max Tensile Strength During Installation

50 lbf

Max Tensile Strength During Operation

15 lbf

Bulk Cable Weight

4 lbs/1000ft

Temperature Range

Installation Temp Range

-10C to +60C

Operating Temp Range

0C to +70C

Storage Temp Range

-40C to +70C

Standards and Compliance

Environmental Suitability

Indoor

NEC / UL Compliance

OFNR

CEC / C(UL) Compliance

FT4

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.56 Revision Date: 04-06-2021

Resources
All Resources