FISI002LC

Indoor LSZH/Riser OS2 Interconnect 2F DX DX Cord 3mm

...
FX Indoor OS2 Interconnect 2 Fibers LSZH/OFNR DX DX Cord 3.0MM (900UM) Yellow Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Indoor

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm

Buffer Material

LSZH

Buffer Diameter

900 μm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Outer Jacket Specifications

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Color

Yellow

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Temperature Range

Installation Temp Range

-10C to +60C

Operating Temp Range

0C to +70C

Storage Temp Range

-40C to +70C

Standards and Compliance

Environmental Suitability

Indoor

NEC / UL Compliance

OFNR

CEC / C(UL) Compliance

FT4

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.55 Revision Date: 04-06-2021

Resources
All Resources