FISM024A2

Indoor Plenum OS2 Mini-Distribution 24F AIA Yellow

FISM024A2
Indoor Singlemode OS2 Mini-Distribution 24F OFCP Aluminum Interlocked Armor Yellow Jacket Fiber Cable
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

2

Fibers Per Subunit

12

Subunit Diameter

0.118 in (3.0 mm)

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Inner Jacket Specifications

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Color

Yellow

Number of Ripcords

2

Armor Specifications

Armor Type and Material

AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.738 (18.7)

Color

Yellow

Number of Ripcords

2

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

15x Cable OD

Max. Tensile Strength During Installation

670 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Temperature Range

Installation Temp Range

0C to +60C

Operating Temp Range

0C to +70C

Storage Temp Range

-40C to +70C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFCP, FT6

NEC / UL Compliance

N/A

ICEA Compliance

S-83-596

TIA/EIA Compliance

ANSI/ICEA S-83-596

History

Update and Revision

Revision Number: 0.66 Revision Date: 03-16-2021

Resources
All Resources