HDC Series MicroHighSpeed HDMI

Micro HDMI to Standard HDMI

...
Micro to Standard High Speed Ethernet Capable HDMI Cable Assembly, supports ultra HD, 4K @ 50/60 (2160p), 3D, audio return channel & DTS-HD master audio, HDMI-CEC & dual viewing. Connector HDMI type A to type D w/PCB with gold plating.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride .197 in
Electrical Characteristics
Voltage
Voltage Rating [V]
30V
Temperature Range

Operating Temp Range

0°C To +80°C

Mechanical Characteristics

Max. Pull Tension

11 lbs

Termination Interface
Connection
HDMI Type A
HDMI Type D w/PCB
Standards

UL Rating

AWM 20276

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

History

Update and Revision

Revision Number: 0.33 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
HDC001MB Black 1 m
HDC002MB Black 2 m
HDC003MB Black 3 m
Resources
All Resources