HDE Series High Speed HDMI

High Speed HDMI

...
High Speed Ethernet Capable HDMI Cable Assembly, supports 1080p @ 60Hz, 4K UHD @ 30Hz (5 meter lengths or less), 3D, audio return channel & DTS-HD master audio, HDMI-CEC & dual viewing. Connector HDMI type A to type A with gold plating.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Element Material Nominal Diameter
2ft - 10ft PVC - Polyvinyl Chloride .236 in
15ft - 20m PVC - Polyvinyl Chloride .287 in
Electrical Characteristics
Voltage
Voltage Rating [V]
30V

Performance Footnote2

7m-20m* Connector 2 is HDMI Type A w/PCB, 7m-20m & 25ft-50ft are active and directional.

Temperature Range

Operating Temp Range

0°C To +80°C

Mechanical Characteristics

Max. Pull Tension

18 lbs

Termination Interface
Connection
HDMI Type A
Standards

UL Rating

AWM 20276

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

History

Update and Revision

Revision Number: 0.34 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
HDE001MB Black 1 m
HDE002MB Black 2 m
HDE003MB Black 3 m
HDE005MB Black 5 m
HDE007MB Black 7 m
HDE010MB Black 10 m
HDE015MB Black 15 m
HDE020MB Black 20 m
HDE002FB Black 2 ft
HDE003FB Black 3 ft
HDE006FB Black 6 ft
HDE008FB Black 8 ft
HDE010FB Black 10 ft
HDE015FB Black 15 ft
HDE025FB Black 25 ft
HDE035FB Black 35 ft
HDE050FB Black 50 ft
Resources
All Resources