Perfect Path Locking HDMI

High Speed HDMI Perfect Path HD-800 Series

...
High Speed HDMI Perfect Path Locking Connectors, exceeds 10.2 Gbps speed rating to deliver 1080p resolution, includes ethernet & audio return channel, 3D and 4K x 2K ready, 25lb port retention, supports HDMI 1.4.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Physical Characteristics (Overall)
Outer Shield
Type Material Coverage [%]
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 85%
Outer Jacket
Material Color Nominal Diameter
PVC - Polyvinyl Chloride Black .217 in
Electrical Characteristics

Performance Footnote1

*Lengths 16, 25, 35 & 50ft include an active extender.

Temperature Range

Operating Temp Range

80°C

Mechanical Characteristics

Max. Pull Tension

25 lbs

Termination Interface
Connection
HDMI Type A Connector, 19-Pin Male
Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

History

Update and Revision

Revision Number: 0.22 Revision Date: 03-16-2021

Part Numbers
Item # Color Length
HD-800-2 Black 2 ft
HD-800-4 Black 4 ft
HD-800-8 Black 8 ft
HD-800-16 Black 16 ft
HD-800-25 Black 25 ft
HD-800-35 Black 35 ft
HD-800-50 Black 50 ft
Resources
All Resources