PPRO PC OS2/A LCDX LCDX LSZH

PatchPro Fiber Optic Patch Cord LC Duplex - LC Duplex, OS2/APC, with RFID chip, LSZH, Yellow Jacket

...
PatchPro Fiber Optic Patch Cord LC Duplex - LC Duplex, OS2/APC, with RFID chip, LSZH, Yellow Jacket

Regions Available: EMEA | Asia Pacific
Get Product Alerts

Specifications
Product Overview

Suitable Applications

PatchPro Intelligent Patching Management Solutions, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Specifications

Fiber Type

OS2

Physical Specifications
Connectors
Description
Measurement
Packaging
Individually packaged in a sealed plastic bag.
Mechanical Characteristics

Maximum Insertion Loss

0.25 dB

Typical Insertion Loss

0.12 dB

Minimum Reflectance @ 1550nm

-60 dB

Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-15°C to +50°C

Product Material
Materials
Description Material Color
Boot Rubber Green
Clip for Duplex Connector Plastic Transparent
Connector Body Plastic Green
Ferrule Ceramic
RFID Transponder 13.56 MHz read/write, Factory programmed unique cord ID, According to ISO 15696
Standards and Compliance

Environmental Space

Indoor

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

MII Order #39 (China RoHS)

EUP 50

Product Notes

Related Parts

PatchPro Fiber panels, PatchPro connectivity

History

Update and Revision

Revision Number: 0.55 Revision Date: 11-21-2024

Part Numbers
Item # Color Put-Up Type Length EAN
PPOPAL.001 Yellow Bag 1 m 8719605123428
PPOPAL.002 Yellow Bag 2 m 8719605123435
PPOPAL.003 Yellow Bag 3 m 8719605123442
PPOPAL.005 Yellow Bag 5 m 8719605123459

Resources
All Resources